IESNA:LM-63-2002
[TEST]P954899
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36143
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4970 5344.7 5747.1 6151.4 6461.3 6651.1 6766.5 6831.3 6902.8 6985.8
7092.6 7237.5 7433 7663.8 7944.1 8416.2 9129.4 10075.4 11243.5 12704.3
14619.1 16817 19157.1 21285.4 22571.8 21918.6 20611.3 18859.6 16755.1 14247.2
11074.7 7912.7 5178.8 3010.4 1324.5 410 0
4970 5364.9 5817.9 6266.6 6597.5 6798.7 6893.9 6917.3 6932.8 6946.5
6968.6 7015.9 7102.5 7211.2 7390.3 7764.7 8420.9 9372.4 10612 12090
13860.2 15898.2 18249.3 20791.1 23339.6 24016.6 22580.4 20732.4 18792.1 16584.8
13494.1 10171.1 7078.9 4309.3 2013.9 641.7 0
4970 5385.3 5888.8 6381.6 6733.7 6946.1 7021.1 7003.4 6962.9 6907.2
6844.7 6794.1 6772.2 6758.9 6836.7 7113.2 7712.4 8669.4 9980.4 11475.6
13101.6 14979.5 17341.5 20296.6 24107.6 26114.7 24549.5 22605.2 20829.3 18922.5
15913.5 12429.7 8978.8 5608.5 2703.4 873.5 0
4970 5414.1 5959 6485.2 6855.2 7056 7089.9 7004.7 6872.3 6719.6
6559.8 6416.7 6307.6 6233.3 6288.9 6615.4 7342.2 8456.2 9886.4 11456.5
13104.8 14886.7 16979.3 19570.2 23205.5 26013 24939.1 22787.9 20910.9 18981.3
16130.7 12740.6 9365.1 6040.1 3070.5 1078.3 0
4970 5442.9 6029.4 6588.7 6976.7 7165.5 7159 7005.8 6781.7 6531.9
6274.8 6039.5 5843.1 5707.7 5741.4 6117.7 6972.1 8243 9792.1 11437.4
13108.1 14793.6 16617.2 18843.9 22303.5 25911.2 25328.6 22970.4 20992.7 19039.8
16347.9 13051.4 9751.5 6471.8 3437.6 1283.1 0
4970 5460.1 6067.5 6651.1 7050.3 7218.9 7160.9 6928.6 6611.2 6281.1
5970.3 5701.9 5491.4 5377.1 5511.8 6102.8 7233.4 8812.8 10705.1 12754.5
14805.4 16821.1 18873.7 21122.4 24459.7 27886.4 27838.7 25585.8 23331.6 20869.7
17771.6 14133.7 10568.9 7034.4 3899.9 1514.3 0
4970 5477.3 6105.7 6713.5 7123.5 7272.3 7162.8 6851.4 6440.8 6030.3
5665.7 5364.4 5139.7 5046.6 5282.4 6087.9 7494.6 9382.7 11618.2 14071.2
16502.8 18848.5 21130 23400.8 26615.9 29861.8 30349.1 28201.1 25670.3 22699.6
19195.2 15216 11385.9 7597 4362 1745.4 0
4970 5485.9 6128.7 6747.2 7156.3 7290.2 7143.7 6780.6 6316.6 5875.1
5502.4 5203.8 4990.8 4929.7 5255.1 6212.7 7797.9 9934.2 12524.5 15398
18254.1 21015.4 23713.2 26326.7 29748.5 32842.3 33239.1 31103.5 28168.1 24570.3
20512.1 16149.9 11876.4 7801.7 4478.1 1755.3 0
4970 5494.4 6152 6780.8 7188.9 7308.1 7124.6 6709.7 6192.4 5719.9
5339.6 5043.4 4841.8 4812.6 5227.8 6337.4 8101.1 10485.8 13430.9 16724.6
20005.4 23182.1 26296.4 29252.5 32881.2 35822.5 36129 34006 30665.7 26440.8
21829 17084 12366.8 8006.1 4594.3 1765 0
4970 5490.6 6169.6 6797 7201.3 7310 7102.1 6659.7 6116.2 5635.6
5259.9 4968.1 4771.6 4762.1 5223.6 6402.2 8252.1 10809.6 13981.2 17503.6
21064.2 24451.3 27805.9 31124.3 34904.2 37692.5 37721.1 35253.2 31358.9 26511
21476.2 16477.6 11391.3 7239.5 3980.2 1481.8 0
4970 5494.4 6152 6780.8 7188.9 7308.1 7124.6 6709.7 6192.4 5719.9
5339.6 5043.4 4841.8 4812.6 5227.8 6337.4 8101.1 10485.8 13430.9 16724.6
20005.4 23182.1 26296.4 29252.5 32881.2 35822.5 36129 34006 30665.7 26440.8
21829 17084 12366.8 8006.1 4594.3 1765 0
4970 5485.9 6128.7 6747.2 7156.3 7290.2 7143.7 6780.6 6316.6 5875.1
5502.4 5203.8 4990.8 4929.7 5255.1 6212.7 7797.9 9934.2 12524.5 15398
18254.1 21015.4 23713.2 26326.7 29748.5 32842.3 33239.1 31103.5 28168.1 24570.3
20512.1 16149.9 11876.4 7801.7 4478.1 1755.3 0
4970 5477.3 6105.7 6713.5 7123.5 7272.3 7162.8 6851.4 6440.8 6030.3
5665.7 5364.4 5139.7 5046.6 5282.4 6087.9 7494.6 9382.7 11618.2 14071.2
16502.8 18848.5 21130 23400.8 26615.9 29861.8 30349.1 28201.1 25670.3 22699.6
19195.2 15216 11385.9 7597 4362 1745.4 0
4970 5460.1 6067.5 6651.1 7050.3 7218.9 7160.9 6928.6 6611.2 6281.1
5970.3 5701.9 5491.4 5377.1 5511.8 6102.8 7233.4 8812.8 10705.1 12754.5
14805.4 16821.1 18873.7 21122.4 24459.7 27886.4 27838.7 25585.8 23331.6 20869.7
17771.6 14133.7 10568.9 7034.4 3899.9 1514.3 0
4970 5442.9 6029.4 6588.7 6976.7 7165.5 7159 7005.8 6781.7 6531.9
6274.8 6039.5 5843.1 5707.7 5741.4 6117.7 6972.1 8243 9792.1 11437.4
13108.1 14793.6 16617.2 18843.9 22303.5 25911.2 25328.6 22970.4 20992.7 19039.8
16347.9 13051.4 9751.5 6471.8 3437.6 1283.1 0
4970 5414.1 5959 6485.2 6855.2 7056 7089.9 7004.7 6872.3 6719.6
6559.8 6416.7 6307.6 6233.3 6288.9 6615.4 7342.2 8456.2 9886.4 11456.5
13104.8 14886.7 16979.3 19570.2 23205.5 26013 24939.1 22787.9 20910.9 18981.3
16130.7 12740.6 9365.1 6040.1 3070.5 1078.3 0
4970 5385.3 5888.8 6381.6 6733.7 6946.1 7021.1 7003.4 6962.9 6907.2
6844.7 6794.1 6772.2 6758.9 6836.7 7113.2 7712.4 8669.4 9980.4 11475.6
13101.6 14979.5 17341.5 20296.6 24107.6 26114.7 24549.5 22605.2 20829.3 18922.5
15913.5 12429.7 8978.8 5608.5 2703.4 873.5 0
4970 5364.9 5817.9 6266.6 6597.5 6798.7 6893.9 6917.3 6932.8 6946.5
6968.6 7015.9 7102.5 7211.2 7390.3 7764.7 8420.9 9372.4 10612 12090
13860.2 15898.2 18249.3 20791.1 23339.6 24016.6 22580.4 20732.4 18792.1 16584.8
13494.1 10171.1 7078.9 4309.3 2013.9 641.7 0
4970 5344.7 5747.1 6151.4 6461.3 6651.1 6766.5 6831.3 6902.8 6985.8
7092.6 7237.5 7433 7663.8 7944.1 8416.2 9129.4 10075.4 11243.5 12704.3
14619.1 16817 19157.1 21285.4 22571.8 21918.6 20611.3 18859.6 16755.1 14247.2
11074.7 7912.7 5178.8 3010.4 1324.5 410 0
4970 5303.7 5656.5 6001.9 6272.4 6443.4 6550 6611.8 6674.8 6752.8
6864.1 7019.8 7222.5 7455.3 7744.7 8161.7 8758.7 9540.2 10521.6 11688.4
13087.5 14557.1 15860.1 16783.5 17014.2 16042.6 14667.7 13031.6 11246.3 9311
7092.4 4964.1 3198.3 1851.1 832.7 272.7 0
4970 5262.7 5566 5852.6 6083.4 6235.9 6333.6 6392.3 6446.5 6519.5
6635.8 6801.8 7012.1 7247.1 7545 7907.3 8387.9 9005.1 9799.8 10672.3
11555.7 12297.2 12563.2 12281.5 11456.5 10166.5 8724.2 7203.6 5737.6 4375
3110.1 2015.5 1217.7 691.9 341 135.4 0
4970 5219 5475.6 5714.5 5900.8 6029.2 6109.3 6147.6 6177.6 6218
6291.2 6405.7 6553.8 6708.5 6884.7 7082.1 7332.7 7660.5 8091.9 8551.6
8978 9254.9 9193.9 8764.4 7965.1 6884.3 5781.6 4701.5 3701.7 2830
2054 1391.8 896.7 551.5 294.8 122.2 0
4970 5175.6 5385.3 5576.4 5718.5 5822.5 5885 5902.9 5908.7 5916.3
5946.4 6009.4 6095.6 6169.9 6224.5 6256.9 6277.3 6316 6384.1 6430.8
6400.3 6212.5 5824.4 5247.5 4473.7 3602.2 2839.3 2199.3 1665.9 1285
997.8 768.2 576 411.6 248.9 109.1 0
4970 5131.7 5294.4 5442 5555.3 5629.8 5663.2 5645.5 5596.7 5536.8
5477.7 5438.2 5419.7 5396.8 5353.7 5279.9 5178.2 5073.3 4975.9 4895.4
4807.7 4659.5 4413.9 4067.5 3617.8 3079.6 2595.4 2130.1 1685.7 1344.7
1052 805 591.2 414.2 247.5 107.8 0
4970 5087.8 5203.6 5307.5 5391.8 5437.2 5441.4 5388 5284.6 5157.3
5009.1 4867 4743.4 4623.3 4483.3 4302.9 4079.3 3831 3567.9 3360
3215 3106.7 3003.3 2887.4 2761.9 2557.1 2351.5 2060.7 1705.4 1404.6
1106.1 842 606.5 417.3 246 106.4 0
4970 5045.9 5118.7 5189.1 5251.8 5278.7 5258 5167.4 5011.2 4827.9
4623.3 4436.2 4279.8 4145 4012.4 3856.4 3670.3 3464.9 3246.7 3074.1
2959.5 2884 2829.2 2764.4 2665.2 2492.8 2321.2 2077.6 1783.9 1516
1230.9 963.1 709.1 492.8 301.3 128.9 0
4970 5003.9 5033.9 5070.7 5111.5 5120.3 5074.5 4946.7 4737.7 4498.5
4237.6 4005.3 3816.2 3666.5 3541.5 3409.9 3261.2 3098.7 2925.5 2788.2
2703.9 2661.4 2655.1 2641.4 2568.5 2428.7 2290.8 2094.4 1862.3 1627.2
1355.6 1084.2 811.5 568.3 356.6 151.6 0
4970 4963.3 4953.8 4961.4 4976.6 4978.6 4917.5 4762.1 4522.8 4253.8
3986.8 3777.1 3624.5 3512 3412.8 3297.4 3159.2 3004.7 2830.2 2665.2
2542.2 2475.5 2482.1 2488.8 2467.8 2416.3 2292.4 2090.2 1862.3 1645.9
1441.8 1226.3 981.2 713.3 464.4 196.4 0
4970 4918.1 4874.6 4859 4866.6 4876.1 4835.5 4711.6 4509.4 4280
4057.4 3862.9 3691.8 3541.9 3400.4 3252 3089.5 2917 2745.3 2592.2
2457.3 2356.8 2303.4 2271.4 2241.3 2206.2 2132.2 2000.2 1832.7 1646.2
1434.5 1222.5 980.6 721.3 474.9 209.8 0
4970 4881.5 4805.6 4767.1 4769.7 4796.8 4797.6 4725.5 4574.2 4375.9
4168 3969.7 3776.5 3592.1 3414.1 3236.8 3055 2871.2 2700.7 2554.8
2424.1 2324 2251.6 2195.9 2143.4 2083.7 2002.1 1891.9 1755.7 1593.4
1393.9 1189.9 953.4 707.9 460.6 204.1 0
4970 4845.1 4736.4 4675.3 4672.8 4717.9 4759.8 4739.2 4639.1 4471.8
4278.6 4076.5 3861.6 3642.2 3428.1 3221.5 3020.5 2825.4 2656.2 2517.4
2391.2 2291.4 2199.9 2120.3 2045.4 1961.5 1871.8 1783.5 1678.7 1540.6
1353.1 1157.2 925.9 694.6 446.3 198.3 0
4970 4812.1 4678.4 4599 4596.6 4667.1 4766.7 4822.4 4783.5 4636.6
4426.8 4198.4 3962.6 3722.9 3489.7 3265.8 3052.4 2851.3 2678 2538
2423.2 2339.7 2268.3 2194 2110 2002.5 1887.7 1778.6 1661.5 1515.4
1329.1 1132.8 905.5 680.1 430.1 195.3 0
4970 4779.3 4620.6 4522.8 4520.3 4616.8 4773.5 4905.5 4928 4801.8
4575.2 4320 4063.7 3803.8 3551.1 3309.8 3084.2 2877.5 2700.1 2558.4
2455.4 2387.7 2336.6 2267.6 2174.5 2043.5 1903.3 1773.6 1644.3 1490.4
1304.9 1108.4 884.9 665.6 413.8 192.2 0
4970 4750.5 4569.5 4458.5 4451 4562.2 4759.4 4949.8 5020.5 4922.1
4693.6 4415 4142.5 3879.3 3625.8 3384.4 3156.3 2945.7 2765 2621.9
2515.3 2442.6 2395.7 2337 2254.2 2136.4 2002.9 1865.6 1725.2 1554.1
1352.2 1146.9 916.9 662.9 400.1 191.7 0
4970 4721.7 4518.4 4394 4381.6 4508.1 4745.3 4993.8 5113 5042.4
4812.1 4510 4221.4 3955 3700.8 3459.1 3228.4 3014.2 2829.8 2685.2
2575 2497.4 2454.9 2406.4 2333.9 2229.4 2102.6 1957.7 1806 1617.6
1399.5 1185.3 948.8 660.2 386.2 191.1 0
4970 4692.7 4472 4337.2 4317.7 4441.9 4687.9 4947.5 5091.6 5055.4
4856.3 4559.2 4261.5 3999.4 3754.2 3525.1 3304.3 3096.2 2914.9 2769.1
2650.1 2567.4 2516.3 2467.1 2395.5 2295.2 2165.5 2017.4 1857.5 1664.2
1441.6 1221.5 979.3 649.6 356.6 168.6 0
4970 4663.9 4425.5 4280.5 4253.8 4375.9 4630.5 4901.3 5070.1 5068.2
4900.4 4608.6 4301.5 4044.1 3807.6 3591.1 3380.4 3178.2 2999.9 2853.1
2725.3 2637.6 2577.5 2527.9 2457.3 2361 2228.5 2076.9 1909 1710.7
1483.7 1257.8 1009.8 638.9 327.1 145.9 0
4970 4641.6 4389.8 4238 4203.1 4311.1 4538.2 4779.1 4930.3 4934.7
4790.9 4530.6 4242.2 3989.5 3768.7 3573.2 3384.8 3200.2 3031.4 2889.3
2771.8 2692.7 2635.8 2586.8 2516.5 2415.2 2276.2 2118.1 1946.2 1747.1
1516.9 1292.7 1036.3 695.3 379.9 168 0
4970 4619.1 4354 4195.7 4152.2 4246.2 4445.9 4656.8 4790.7 4801.2
4681.6 4452.8 4182.7 3934.8 3730 3555.3 3389 3222.1 3062.8 2925.5
2818.4 2747.8 2694.4 2645.6 2575.6 2469.3 2323.8 2159.2 1983.4 1783.5
1550.1 1327.4 1062.7 751.8 432.9 190.3 0
4970 4600.9 4329 4165.9 4119 4203.3 4380.7 4560.7 4672.8 4679.9
4573.7 4369 4122.8 3886.9 3685.7 3514.6 3354.4 3192.9 3036.5 2907.2
2817.2 2757.7 2708.1 2659.5 2590.8 2484 2338.9 2173.9 1997.5 1800.3
1567.7 1343.8 1084.4 788.8 478.7 208.8 0
4970 4582.8 4304 4136.2 4085.4 4160.4 4315.4 4464.6 4555.2 4558.4
4466.1 4285.3 4062.6 3839 3641.7 3473.8 3319.9 3163.9 3010.4 2888.9
2816.4 2767.6 2721.9 2673.4 2606.1 2498.7 2353.8 2188.4 2011.6 1817.1
1585.2 1360.2 1106.1 825.8 524.5 227.3 0
4970 4568.7 4286.3 4115.8 4066.2 4138.8 4285.5 4420.3 4498.5 4498.7
4414.2 4250.6 4044.8 3827.4 3623.9 3441.6 3273 3105.8 2943.8 2829.8
2769.1 2729.1 2688.3 2639.5 2572.9 2468.8 2325 2161.9 1990.1 1799.2
1576.4 1348 1100.8 823.5 520.6 222.8 0
4970 4554.6 4268.5 4095.6 4046.9 4117.5 4255.8 4375.9 4441.7 4438.8
4362.6 4215.7 4026.9 3815.8 3606.4 3409.6 3226.5 3047.6 2877.5 2770.7
2721.9 2690.6 2654.7 2605.5 2539.9 2438.8 2296.2 2135.6 1968.5 1781.3
1567.7 1335.4 1095.6 821 516.8 217.8 0
4970 4541.6 4255 4083.4 4036.6 4108.7 4244.3 4361.4 4423.6 4418.8
4343.7 4207.1 4026.9 3817.3 3602.6 3392.6 3194.8 3001.6 2823.5 2720.7
2675.7 2649.2 2618.5 2569.7 2502.9 2399.9 2258.4 2100.5 1935 1749.2
1540.8 1308.3 1059.2 790.3 492.8 205.6 0
4970 4528.5 4241.5 4071.3 4026.3 4099.9 4232.9 4346.7 4405.5 4398.8
4325 4198.5 4026.9 3819 3598.7 3375.6 3163.5 2955.7 2769.5 2670.9
2629.5 2608 2582.3 2533.6 2465.9 2361 2220.8 2065.4 1901.4 1717.4
1513.9 1281.2 1022.6 759.4 468.8 193 0
4970 4512.3 4228.1 4062.2 4022.1 4098.4 4231.9 4344.4 4399.7 4390.2
4313.9 4195.7 4029.8 3821.9 3596.8 3366.1 3144.9 2925.5 2734.8 2637.6
2597.5 2578.4 2555.6 2506 2437.3 2326.7 2191.3 2038.7 1870.9 1687.8
1485.7 1258.7 980.3 732.3 444.4 181.2 0
4970 4528.5 4241.5 4071.3 4026.3 4099.9 4232.9 4346.7 4405.5 4398.8
4325 4198.5 4026.9 3819 3598.7 3375.6 3163.5 2955.7 2769.5 2670.9
2629.5 2608 2582.3 2533.6 2465.9 2361 2220.8 2065.4 1901.4 1717.4
1513.9 1281.2 1022.6 759.4 468.8 193 0
4970 4541.6 4255 4083.4 4036.6 4108.7 4244.3 4361.4 4423.6 4418.8
4343.7 4207.1 4026.9 3817.3 3602.6 3392.6 3194.8 3001.6 2823.5 2720.7
2675.7 2649.2 2618.5 2569.7 2502.9 2399.9 2258.4 2100.5 1935 1749.2
1540.8 1308.3 1059.2 790.3 492.8 205.6 0
4970 4554.6 4268.5 4095.6 4046.9 4117.5 4255.8 4375.9 4441.7 4438.8
4362.6 4215.7 4026.9 3815.8 3606.4 3409.6 3226.5 3047.6 2877.5 2770.7
2721.9 2690.6 2654.7 2605.5 2539.9 2438.8 2296.2 2135.6 1968.5 1781.3
1567.7 1335.4 1095.6 821 516.8 217.8 0
4970 4568.7 4286.3 4115.8 4066.2 4138.8 4285.5 4420.3 4498.5 4498.7
4414.2 4250.6 4044.8 3827.4 3623.9 3441.6 3273 3105.8 2943.8 2829.8
2769.1 2729.1 2688.3 2639.5 2572.9 2468.8 2325 2161.9 1990.1 1799.2
1576.4 1348 1100.8 823.5 520.6 222.8 0
4970 4582.8 4304 4136.2 4085.4 4160.4 4315.4 4464.6 4555.2 4558.4
4466.1 4285.3 4062.6 3839 3641.7 3473.8 3319.9 3163.9 3010.4 2888.9
2816.4 2767.6 2721.9 2673.4 2606.1 2498.7 2353.8 2188.4 2011.6 1817.1
1585.2 1360.2 1106.1 825.8 524.5 227.3 0
4970 4600.9 4329 4165.9 4119 4203.3 4380.7 4560.7 4672.8 4679.9
4573.7 4369 4122.8 3886.9 3685.7 3514.6 3354.4 3192.9 3036.5 2907.2
2817.2 2757.7 2708.1 2659.5 2590.8 2484 2338.9 2173.9 1997.5 1800.3
1567.7 1343.8 1084.4 788.8 478.7 208.8 0
4970 4619.1 4354 4195.7 4152.2 4246.2 4445.9 4656.8 4790.7 4801.2
4681.6 4452.8 4182.7 3934.8 3730 3555.3 3389 3222.1 3062.8 2925.5
2818.4 2747.8 2694.4 2645.6 2575.6 2469.3 2323.8 2159.2 1983.4 1783.5
1550.1 1327.4 1062.7 751.8 432.9 190.3 0
4970 4641.6 4389.8 4238 4203.1 4311.1 4538.2 4779.1 4930.3 4934.7
4790.9 4530.6 4242.2 3989.5 3768.7 3573.2 3384.8 3200.2 3031.4 2889.3
2771.8 2692.7 2635.8 2586.8 2516.5 2415.2 2276.2 2118.1 1946.2 1747.1
1516.9 1292.7 1036.3 695.3 379.9 168 0
4970 4663.9 4425.5 4280.5 4253.8 4375.9 4630.5 4901.3 5070.1 5068.2
4900.4 4608.6 4301.5 4044.1 3807.6 3591.1 3380.4 3178.2 2999.9 2853.1
2725.3 2637.6 2577.5 2527.9 2457.3 2361 2228.5 2076.9 1909 1710.7
1483.7 1257.8 1009.8 638.9 327.1 145.9 0
4970 4692.7 4472 4337.2 4317.7 4441.9 4687.9 4947.5 5091.6 5055.4
4856.3 4559.2 4261.5 3999.4 3754.2 3525.1 3304.3 3096.2 2914.9 2769.1
2650.1 2567.4 2516.3 2467.1 2395.5 2295.2 2165.5 2017.4 1857.5 1664.2
1441.6 1221.5 979.3 649.6 356.6 168.6 0
4970 4721.7 4518.4 4394 4381.6 4508.1 4745.3 4993.8 5113 5042.4
4812.1 4510 4221.4 3955 3700.8 3459.1 3228.4 3014.2 2829.8 2685.2
2575 2497.4 2454.9 2406.4 2333.9 2229.4 2102.6 1957.7 1806 1617.6
1399.5 1185.3 948.8 660.2 386.2 191.1 0
4970 4750.5 4569.5 4458.5 4451 4562.2 4759.4 4949.8 5020.5 4922.1
4693.6 4415 4142.5 3879.3 3625.8 3384.4 3156.3 2945.7 2765 2621.9
2515.3 2442.6 2395.7 2337 2254.2 2136.4 2002.9 1865.6 1725.2 1554.1
1352.2 1146.9 916.9 662.9 400.1 191.7 0
4970 4779.3 4620.6 4522.8 4520.3 4616.8 4773.5 4905.5 4928 4801.8
4575.2 4320 4063.7 3803.8 3551.1 3309.8 3084.2 2877.5 2700.1 2558.4
2455.4 2387.7 2336.6 2267.6 2174.5 2043.5 1903.3 1773.6 1644.3 1490.4
1304.9 1108.4 884.9 665.6 413.8 192.2 0
4970 4812.1 4678.4 4599 4596.6 4667.1 4766.7 4822.4 4783.5 4636.6
4426.8 4198.4 3962.6 3722.9 3489.7 3265.8 3052.4 2851.3 2678 2538
2423.2 2339.7 2268.3 2194 2110 2002.5 1887.7 1778.6 1661.5 1515.4
1329.1 1132.8 905.5 680.1 430.1 195.3 0
4970 4845.1 4736.4 4675.3 4672.8 4717.9 4759.8 4739.2 4639.1 4471.8
4278.6 4076.5 3861.6 3642.2 3428.1 3221.5 3020.5 2825.4 2656.2 2517.4
2391.2 2291.4 2199.9 2120.3 2045.4 1961.5 1871.8 1783.5 1678.7 1540.6
1353.1 1157.2 925.9 694.6 446.3 198.3 0
4970 4881.5 4805.6 4767.1 4769.7 4796.8 4797.6 4725.5 4574.2 4375.9
4168 3969.7 3776.5 3592.1 3414.1 3236.8 3055 2871.2 2700.7 2554.8
2424.1 2324 2251.6 2195.9 2143.4 2083.7 2002.1 1891.9 1755.7 1593.4
1393.9 1189.9 953.4 707.9 460.6 204.1 0
4970 4918.1 4874.6 4859 4866.6 4876.1 4835.5 4711.6 4509.4 4280
4057.4 3862.9 3691.8 3541.9 3400.4 3252 3089.5 2917 2745.3 2592.2
2457.3 2356.8 2303.4 2271.4 2241.3 2206.2 2132.2 2000.2 1832.7 1646.2
1434.5 1222.5 980.6 721.3 474.9 209.8 0
4970 4963.3 4953.8 4961.4 4976.6 4978.6 4917.5 4762.1 4522.8 4253.8
3986.8 3777.1 3624.5 3512 3412.8 3297.4 3159.2 3004.7 2830.2 2665.2
2542.2 2475.5 2482.1 2488.8 2467.8 2416.3 2292.4 2090.2 1862.3 1645.9
1441.8 1226.3 981.2 713.3 464.4 196.4 0
4970 5003.9 5033.9 5070.7 5111.5 5120.3 5074.5 4946.7 4737.7 4498.5
4237.6 4005.3 3816.2 3666.5 3541.5 3409.9 3261.2 3098.7 2925.5 2788.2
2703.9 2661.4 2655.1 2641.4 2568.5 2428.7 2290.8 2094.4 1862.3 1627.2
1355.6 1084.2 811.5 568.3 356.6 151.6 0
4970 5045.9 5118.7 5189.1 5251.8 5278.7 5258 5167.4 5011.2 4827.9
4623.3 4436.2 4279.8 4145 4012.4 3856.4 3670.3 3464.9 3246.7 3074.1
2959.5 2884 2829.2 2764.4 2665.2 2492.8 2321.2 2077.6 1783.9 1516
1230.9 963.1 709.1 492.8 301.3 128.9 0
4970 5087.8 5203.6 5307.5 5391.8 5437.2 5441.4 5388 5284.6 5157.3
5009.1 4867 4743.4 4623.3 4483.3 4302.9 4079.3 3831 3567.9 3360
3215 3106.7 3003.3 2887.4 2761.9 2557.1 2351.5 2060.7 1705.4 1404.6
1106.1 842 606.5 417.3 246 106.4 0
4970 5131.7 5294.4 5442 5555.3 5629.8 5663.2 5645.5 5596.7 5536.8
5477.7 5438.2 5419.7 5396.8 5353.7 5279.9 5178.2 5073.3 4975.9 4895.4
4807.7 4659.5 4413.9 4067.5 3617.8 3079.6 2595.4 2130.1 1685.7 1344.7
1052 805 591.2 414.2 247.5 107.8 0
4970 5175.6 5385.3 5576.4 5718.5 5822.5 5885 5902.9 5908.7 5916.3
5946.4 6009.4 6095.6 6169.9 6224.5 6256.9 6277.3 6316 6384.1 6430.8
6400.3 6212.5 5824.4 5247.5 4473.7 3602.2 2839.3 2199.3 1665.9 1285
997.8 768.2 576 411.6 248.9 109.1 0
4970 5219 5475.6 5714.5 5900.8 6029.2 6109.3 6147.6 6177.6 6218
6291.2 6405.7 6553.8 6708.5 6884.7 7082.1 7332.7 7660.5 8091.9 8551.6
8978 9254.9 9193.9 8764.4 7965.1 6884.3 5781.6 4701.5 3701.7 2830
2054 1391.8 896.7 551.5 294.8 122.2 0
4970 5262.7 5566 5852.6 6083.4 6235.9 6333.6 6392.3 6446.5 6519.5
6635.8 6801.8 7012.1 7247.1 7545 7907.3 8387.9 9005.1 9799.8 10672.3
11555.7 12297.2 12563.2 12281.5 11456.5 10166.5 8724.2 7203.6 5737.6 4375
3110.1 2015.5 1217.7 691.9 341 135.4 0
4970 5303.7 5656.5 6001.9 6272.4 6443.4 6550 6611.8 6674.8 6752.8
6864.1 7019.8 7222.5 7455.3 7744.7 8161.7 8758.7 9540.2 10521.6 11688.4
13087.5 14557.1 15860.1 16783.5 17014.2 16042.6 14667.7 13031.6 11246.3 9311
7092.4 4964.1 3198.3 1851.1 832.7 272.7 0
4970 5344.7 5747.1 6151.4 6461.3 6651.1 6766.5 6831.3 6902.8 6985.8
7092.6 7237.5 7433 7663.8 7944.1 8416.2 9129.4 10075.4 11243.5 12704.3
14619.1 16817 19157.1 21285.4 22571.8 21918.6 20611.3 18859.6 16755.1 14247.2
11074.7 7912.7 5178.8 3010.4 1324.5 410 0
